IESNA:LM-63-2002
[TEST]P1641608
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6C-722-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 246W 70CRI 2200K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (96) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.05A 245.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27492.1
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 245.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
6074.8 5689.7 5300.7 4985.8 4739.1 4570.6 4490.4 4472.4 4528.5 4683.0 4917.6 5240.5 5623.6 6012.6 6355.6 
6714.6 7189.9 7653.2 8242.8 8832.4 9229.5 9215.5 8491.5 7037.5 5312.7 3987.0 3150.7 2567.1 2067.7 1428.0 962.7 
581.6 336.9 148.4 26.1 0.0 0.0 
6074.8 5709.8 5312.7 4997.8 4735.1 4574.7 4482.4 4466.4 4520.5 4668.9 4905.6 5222.4 5611.5 6000.6 6369.6 
6768.7 7214.0 7711.3 8299.0 8890.6 9297.7 9259.6 8557.7 7093.6 5244.5 3918.8 3112.6 2543.0 2031.6 1430.0 970.7 
585.6 351.0 158.4 32.1 0.0 0.0 
6074.8 5697.8 5312.7 4989.8 4755.2 4586.7 4492.4 4464.4 4498.4 4634.8 4869.5 5186.3 5591.5 6016.6 6485.9 
6921.1 7408.5 8022.2 8647.9 9203.5 9596.5 9544.4 8844.5 7382.4 5380.9 3948.9 3198.8 2631.3 2170.0 1500.2 990.7 
631.7 393.1 214.6 46.1 0.0 0.0 
6074.8 5774.0 5384.9 5086.1 4843.4 4678.9 4576.7 4524.5 4524.5 4602.7 4797.3 5082.1 5465.1 5956.5 6496.0 
7051.5 7653.2 8303.0 9008.9 9724.9 10222.3 10266.4 9747.0 8495.5 6355.6 4223.7 3387.4 2980.2 2629.3 2129.9 
1405.9 850.4 569.6 330.9 104.3 0.0 0.0 
6074.8 5778.0 5433.0 5148.2 4923.6 4765.2 4658.9 4586.7 4550.6 4568.6 4672.9 4879.5 5194.4 5623.6 6169.1 
6778.8 7482.7 8246.8 9111.2 10083.9 11064.6 11770.6 11846.8 11170.9 9554.4 6477.9 3776.4 3062.5 2847.9 2749.6 
2533.0 1746.8 1179.3 687.9 252.7 0.0 0.0 
6074.8 5874.3 5561.4 5290.6 5094.1 4933.6 4807.3 4725.1 4666.9 4638.8 4660.9 4743.1 4917.6 5206.4 5597.5 
6114.9 6824.9 7625.1 8529.6 9660.7 11072.6 12695.1 14233.4 15021.6 15041.6 13826.3 10529.1 5657.7 3423.5 2956.2 
2867.9 2677.4 2011.6 1710.7 902.5 6.0 0.0 
6074.8 5928.4 5685.7 5449.1 5270.6 5116.2 4995.8 4905.6 4841.4 4801.3 4793.3 4823.3 4891.5 5039.9 5274.6 
5623.6 6118.9 6742.7 7540.9 8579.7 9811.1 11459.7 13882.4 16958.9 19674.4 21222.7 21234.7 19040.7 13639.7 7715.3 
4111.4 2785.7 2156.0 1682.7 1305.6 196.5 0.0 
6074.8 5974.5 5818.1 5651.6 5501.2 5366.8 5254.5 5168.3 5106.1 5060.0 5039.9 5037.9 5054.0 5098.1 5200.4 
5392.9 5707.8 6179.1 6848.9 7733.4 8892.6 10368.7 12109.5 14327.6 17336.0 21451.3 25901.7 27979.4 26920.5 
22416.0 16971.0 12302.0 7542.9 2980.2 1315.6 353.0 0.0 
6074.8 5978.5 5828.1 5671.7 5531.3 5398.9 5286.6 5202.4 5144.2 5098.1 5078.0 5074.0 5082.1 5118.2 5204.4 
5388.9 5679.7 6129.0 6798.8 7651.2 8788.3 10284.5 11959.1 14121.1 16991.0 20881.8 25542.7 28119.8 27147.1 
22907.4 17317.9 12574.8 7851.7 2936.1 1237.4 351.0 0.0 
6074.8 6038.7 5972.5 5904.3 5826.1 5735.9 5655.6 5603.5 5569.4 5547.3 5531.3 5513.3 5503.2 5501.2 5541.3 
5643.6 5852.2 6221.2 6776.7 7564.9 8651.9 9987.6 11427.6 12996.0 14672.6 16565.8 18759.9 21162.5 22594.5 21296.9 
17602.7 11604.1 5158.3 1438.0 545.5 154.4 0.0 
6074.8 6078.8 6082.8 6096.9 6112.9 6104.9 6106.9 6118.9 6143.0 6167.1 6177.1 6167.1 6147.0 6129.0 6137.0 
6187.1 6321.5 6598.3 7105.7 7871.8 8950.8 10248.4 11714.4 13326.9 14949.4 16511.7 18114.1 19600.2 19181.1 16862.7 
13938.6 8639.9 2745.6 952.6 395.1 136.4 0.0 
6074.8 6104.9 6127.0 6157.0 6185.1 6183.1 6179.1 6175.1 6175.1 6157.0 6114.9 6048.7 5978.5 5896.3 5826.1 
5800.0 5842.2 6006.6 6307.4 6844.9 7775.5 8948.8 10366.7 11973.1 13607.6 15302.3 16854.6 18172.3 17249.7 14750.8 
11949.1 7069.6 2256.2 860.4 381.1 134.4 0.0 
6074.8 6050.7 6076.8 6104.9 6118.9 6096.9 6060.8 6014.6 5962.5 5898.3 5792.0 5669.7 5533.3 5394.9 5272.6 
5176.3 5136.2 5166.3 5282.6 5587.5 6137.0 7089.6 8359.1 9837.2 11399.5 13120.3 14758.8 15663.3 14283.5 12093.5 
9590.5 5541.3 1925.3 744.1 357.0 134.4 0.0 
6074.8 6098.9 6100.9 6076.8 6022.7 5906.3 5757.9 5591.5 5413.0 5214.4 4983.8 4725.1 4452.3 4159.5 3858.7 
3547.8 3237.0 2920.1 2591.2 2266.3 1973.5 1786.9 1786.9 2095.8 2859.9 3866.7 4747.1 4129.4 2342.5 1566.3 1197.3 
882.4 559.5 296.8 164.5 70.2 0.0 
6074.8 6104.9 6054.8 5962.5 5800.0 5577.4 5318.7 5023.9 4685.0 4315.9 3906.8 3427.5 2894.0 2338.5 1750.8 1319.7 
1087.0 982.7 930.6 898.5 876.4 860.4 848.3 838.3 824.3 832.3 894.5 1020.8 1099.0 970.7 796.2 629.7 433.2 220.6 118.3 34.1 
0.0 
6074.8 6094.9 5982.6 5794.0 5531.3 5206.4 4827.4 4366.1 3834.6 3243.0 2539.0 1869.2 1353.7 1103.1 988.7 932.6 892.5 
864.4 840.3 816.3 798.2 776.1 748.1 726.0 706.0 691.9 693.9 736.0 794.2 724.0 563.6 397.1 262.7 174.5 94.3 20.1 0.0 
6074.8 6086.8 5908.3 5631.6 5272.6 4831.4 4307.9 3658.1 2880.0 2117.9 1542.3 1239.4 1079.0 988.7 938.6 902.5 864.4 
832.3 800.2 774.1 754.1 732.0 706.0 675.9 637.8 601.7 569.6 531.5 491.4 439.2 357.0 278.8 214.6 146.4 72.2 10.0 0.0 
6074.8 6026.7 5780.0 5425.0 4971.8 4430.3 3762.4 2938.1 2156.0 1590.4 1297.6 1141.2 1040.9 976.7 926.6 882.4 842.3 
800.2 762.1 734.0 714.0 691.9 659.8 625.7 587.6 547.5 501.4 455.3 403.1 355.0 304.8 252.7 194.5 130.4 64.2 6.0 0.0 
6074.8 5974.5 5691.7 5252.5 4727.1 4061.2 3281.1 2416.7 1776.9 1462.0 1273.5 1139.2 1040.9 970.7 912.5 862.4 816.3 
776.1 744.1 716.0 689.9 659.8 627.7 593.6 557.5 513.4 471.3 425.2 383.1 338.9 292.8 242.7 186.5 122.3 60.2 2.0 0.0 
6074.8 5968.5 5651.6 5182.3 4560.6 3840.6 2954.2 2143.9 1708.7 1498.1 1339.7 1191.3 1067.0 974.7 906.5 848.3 804.2 
772.1 744.1 714.0 683.9 647.8 609.7 573.6 531.5 491.4 453.3 409.1 367.0 326.9 280.8 230.6 174.5 114.3 50.1 0.0 0.0 
6074.8 5912.4 5579.4 5080.1 4438.3 3650.1 2767.7 2029.6 1714.7 1554.3 1409.9 1243.4 1099.0 986.7 898.5 844.3 804.2 
776.1 748.1 718.0 681.9 641.8 601.7 561.6 517.4 477.3 435.2 397.1 359.0 316.9 270.7 222.6 164.5 104.3 42.1 0.0 0.0 
6074.8 5912.4 5579.4 5076.0 4438.3 3638.1 2751.6 2033.6 1720.8 1562.3 1430.0 1261.5 1095.0 986.7 902.5 842.3 804.2 
778.2 748.1 718.0 681.9 641.8 601.7 561.6 515.4 475.3 433.2 395.1 357.0 314.9 268.7 220.6 162.4 102.3 40.1 0.0 0.0 
